For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVET - Adjustable direction fitting, T shaped
Bill of material
XVET NW 06 HS
DES
Identifier
XVET NW 06 HS
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
10 mm
M
Thread M
M 18 x 1.5
L2
Length L2
17.5 mm
L7
Length L7
25 mm
SW
Width across flats SW
17 mm
S3
Width across flats S3
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.